Standard sensors
The IS D series is the versatile standard for all sectors and industries. These sensors stand out for their extremely high reliability and durability. The portfolio prioritizes the most essential cylindrical designs M8, M12, M18 and M30. The unbeatable price-performance ratio makes IS D the first choice, especially for very large purchasing volumes.
Overview
Article list
Article list
Product selector
Filter
Results list: 28 products found
IS D30MM/4NC-15N
Inductive switch
Part no.:
50153140
- Series: D30
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 15 mm
- Length: 76 mm
IS D30MM/4NO-15N
Inductive switch
Part no.:
50153139
- Series: D30
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 15 mm
- Length: 76 mm
IS D30MM/4NC-10E
Inductive switch
Part no.:
50153138
- Series: D30
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 10 mm
- Length: 61 mm
IS D30MM/4NO-10E
Inductive switch
Part no.:
50153137
- Series: D30
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 10 mm
- Length: 61 mm
IS D18MM/4NC-16N-M12
Inductive switch
Part no.:
50153136
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 16 mm
- Length: 69 mm
IS D18MM/4NO-16N-M12
Inductive switch
Part no.:
50153135
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 16 mm
- Length: 69 mm
IS D18MM/4NC-16N
Inductive switch
Part no.:
50153134
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 16 mm
- Length: 69 mm
IS D18MM/4NO-16N
Inductive switch
Part no.:
50153133
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 16 mm
- Length: 69 mm
IS D18MM/4NC-8E0-M12
Inductive switch
Part no.:
50153132
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Length: 60 mm
IS D18MM/4NO-8E0-M12
Inductive switch
Part no.:
50153131
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Length: 60 mm
IS D18MM/4NC-8E0
Inductive switch
Part no.:
50153130
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Length: 60 mm
IS D18MM/4NO-8E0
Inductive switch
Part no.:
50153129
- Series: D18
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Length: 60 mm
Part data of: 16/04/2025