Reflective tapes for laser and clear-glass applications
Reflective films with small reflective element in various dimensions for sensors with small light spot and laser as well as for clear glass applications.
Overview
Article list
Article list
Product selector
Filter
Results list: 17 products found
REF 6-A-14x45-SET
Reflective tape
Part no.:
50153686
- Type of reflector: Reflective tape
- Reflective surface, width: 15 mm
- Reflective surface, height: 45 mm
- Structure, active surface: Mikrotriple
REF 6-A-10,5x12,5
Reflective tape
Part no.:
50147229
- Type of reflector: Reflective tape
- Reflective surface, width: 10.5 mm
- Reflective surface, height: 12.5 mm
- Structure, active surface: Mikrotriple
REF 6-A-7x11
Reflective tape
Part no.:
50147228
- Type of reflector: Reflective tape
- Reflective surface, width: 7 mm
- Reflective surface, height: 11 mm
- Structure, active surface: Mikrotriple
REF 6-A-17x205
Reflective tape
Part no.:
50146390
- Reflective surface, width: 17.4 mm
- Reflective surface, height: 204.9 mm
- Structure, active surface: Mikrotriple
REF 6-A-10x260
Reflective tape
Part no.:
50142512
- Reflective surface, width: 10 mm
- Reflective surface, height: 260 mm
- Structure, active surface: Mikrotriple
REF 6-A-220x220
Reflective tape
Part no.:
50137406
- Type of reflector: Reflective tape
- Reflective surface, width: 220 mm
- Reflective surface, height: 220 mm
- Structure, active surface: Mikrotriple
REF 6-A-9x9
Reflective tape
Part no.:
50123899
- Type of reflector: Reflective tape
- Reflective surface, width: 9 mm
- Reflective surface, height: 9 mm
- Structure, active surface: Mikrotriple
REF 6-A-14x45
Reflective tape
Part no.:
50123861
- Type of reflector: Reflective tape
- Reflective surface, width: 15 mm
- Reflective surface, height: 45 mm
- Structure, active surface: Mikrotriple
REF 7-A-200x300
Reflective tape
Part no.:
50116687
- Type of reflector: Reflective tape
- Reflective surface, width: 300 mm
- Reflective surface, height: 200 mm
REF 7-A-1000x600
Reflective tape
Part no.:
50115444
- Type of reflector: Reflective tape
- Reflective surface, width: 1,000 mm
- Reflective surface, height: 600 mm
REF 6-A-77x77
Reflective tape
Part no.:
50111829
- Type of reflector: Reflective tape
- Reflective surface, width: 77 mm
- Reflective surface, height: 77 mm
- Structure, active surface: Mikrotriple
REF 7-A-100x100
Reflective tape
Part no.:
50111527
- Type of reflector: Reflective tape
- Reflective surface, width: 100 mm
- Reflective surface, height: 100 mm
Part data of: 16/04/2025