Mounting brackets
Selection of mounting brackets for the simple and fast mounting of a sensor on the machine or system. Versions in galvanized material or stainless steel in different sizes for various sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 52 products found
BTA 0100 M.5
Mounting device
Part no.:
50151594
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Stainless steel
BT-3L-E100
Mounting bracket set
Part no.:
50151481
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT-2L-E100
Mounting bracket set
Part no.:
50151480
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 346M.5-90
Mounting device
Part no.:
50148135
- Design of mounting device: Bracket mounting
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 346M.5-180
Mounting device
Part no.:
50148134
- Design of mounting device: Mounting plate
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 25B.1 - 10SET
Mounting strap set
Part no.:
50145097
- Design of mounting device: Retaining clip
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 0100M-F
Mounting device
Part no.:
50144970
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type, Threaded holes
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 0100M
Mounting device
Part no.:
50144968
- Design of mounting device: Mounting plate
- Type of fastening, at device: Screw type
- Type of fastening, at system: Groove mounting, Through-hole mounting
- Mounting device material: Metal
BT 700M.5-2SET
Mounting device set
Part no.:
50142900
- Design of mounting device: Bracket mounting
- Type of fastening, at device: Screw type, Sliding block
- Type of fastening, at system: Through-hole mounting, T slotted hole
- Mounting device material: Steel
Part data of: 16/04/2025