Reflective tapes for standard applications
Reflective films in various dimensions for sensors with medium to large light spot.
Overview
Article list
Article list
Product selector
Filter
Results list: 21 products found
REF 4-A-5x34
Reflective tape
Part no.:
50148398
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 5 mm
- Reflective surface, height: 34 mm
REF 4-A-25x45700
Reflective tape
Part no.:
50145206
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 25 mm
- Reflective surface, height: 45,700 mm
REF 4-A-150X150
Reflective tape
Part no.:
50141015
- Type of reflector: Reflective tape
- Type of fastening: Adhesive
- Reflective surface, width: 150 mm
- Reflective surface, height: 150 mm
REF 4-A-300x300
Reflective tape
Part no.:
50141014
- Type of reflector: Reflective tape
- Type of fastening: Adhesive
- Reflective surface, width: 300 mm
- Reflective surface, height: 300 mm
REF 4-A-20x25
Reflective tape
Part no.:
50132221
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 20 mm
- Reflective surface, height: 25 mm
REF 4-A-14x70
Reflective tape
Part no.:
50132220
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 14 mm
- Reflective surface, height: 70 mm
REF 4-A-15x120
Reflective tape
Part no.:
50127899
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 15 mm
- Reflective surface, height: 120 mm
REF 4-A-50x45700
Reflective tape
Part no.:
50111772
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 50 mm
- Reflective surface, height: 45,700 mm
REF 4-A-15x150
Reflective tape
Part no.:
50110443
- Type of fastening: Self-adhesive
- Reflective surface, width: 15 mm
- Reflective surface, height: 150 mm
Reflexfolie 914x914mm-S
Reflective tape
Part no.:
50108988
- Type of reflector: Reflective tape
- Type of fastening: Adhesive
- Reflective surface, width: 914 mm
- Reflective surface, height: 914 mm
REF 4-A-50x50
Reflective tape
Part no.:
50108300
- Type of reflector: Reflective tape
- Type of fastening: Self-adhesive
- Reflective surface, width: 50 mm
- Reflective surface, height: 50 mm
REF 4-A-15x20
Reflective tape
Part no.:
50107839
- Type of fastening: Self-adhesive
- Reflective surface, width: 15 mm
- Reflective surface, height: 20 mm
Part data of: 16/04/2025