GF-LB-SI-610-SD

Glass fiber optics for throughbeam operation

Part no.: 50126495

Delivery time approx. 25 business days
Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application Oil and chemical resistant
Special version Heat resistant
Light beam exit Lateral without lens
Fiber core Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1.5 mm
Design Cylindrical
Outer diameter 4.5 mm
Net weight 71 g
Head material Stainless steel
Type Glass fiber optics (GF)
Fiber length 1,000 mm
Fiber sheathing material Silicone
Fastening of the probe Ø 6 mm
Sleeve length at optical outlet 20 mm
Laying standard
Ambient temperature, operation -30 ... 180 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651