BT 700M.5-2SET
Mounting device set
Contains | 1 teach template 2x mounting brackets 4 M6 x 10 screws |
Suitable for product group | Measuring light curtains |
Suitable for | CML700i light curtains |
Standard designation, metal mounting device | Steel, galvanized |
Net weight | 425 g |
Design of mounting device | Bracket mounting |
Type of fastening, at system | Through-hole mounting, T slotted hole |
Type of fastening, at device | Screw type Sliding block |
Type of mounting device | Rigid |
Mounting device material | Steel |
Customs tariff number | 83024900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |