REF 6-A-10x260

Reflective tape

Part no.: 50142512

Delivery time approx. 25 business days
Design Rectangular
Direction independent No
Triple reflector size 0.3 mm
Mounting dimension, width 10 mm
Mounting dimension, height 260 mm
Reflective surface, height 260 mm
Reflective surface, width 10 mm
Reflector material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Mikrotriple
Net weight 3 g
Type of fastening Self-adhesive
Ambient temperature, operation -40 ... 70 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467