IS 218MM/1NO.3-5E0

Inductive switch

Part no.: 50128152

Delivery time approx. 25 business days
Icon
Series 218
type. operating range limit Sn 5 mm
Operating range Sa 0 ... 4 mm
Repeatability 0.5 mm
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 320 V, AC/DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 1 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Switching hysteresis 20 %
Number of digital switching outputs 1 Piece(s)
Voltage type AC/DC
Switching current, max. 200 mA
Voltage drop ≤ 2 V
Switching element Relay, NO
Switching principle NO (normally open)
Switching frequency 1,500 Hz
Oscillator frequency 175,000 Hz
Readiness delay 70 ms
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 2 -wire
Wire cross section 0.34 mm²
Design Cylindrical
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Type of installation Embedded
Housing material Metal
Metal housing Chromed brass
Sensing face material Plastic, Polybutylene (PBT)
Net weight 116 g
Housing color Red, RAL 3000
Silver
Type of fastening Mounting thread
Via optional mounting device
Standard measuring plate 18 x 18 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class II
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.4
Stainless steel 0.85
Copper 0.38
Brass 0.5
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
3D-CAD model - zip
EPLAN macro - edz