LCS-2M30P-N30PNC-M12

Capacitive sensor

Part no.: 50136622

Delivery time approx. 25 business days
Icon Icon
Series LCS-2
Switching distance Sn 2 ... 30 mm
Assured switching distance 24.3 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %
Open-circuit current 10 mA
Temperature drift, max. (in % of Sr) 10 %
Repeatability, max. (in % of Sr) 5 %
Rated operating current 200 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching element Transistor, PNP
Switching principle NC (normally closed)
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 98 mm
Thread size M30 x 1.5 mm
Type of installation Non-embedded
Housing material Plastic
Plastic housing Polybutylene (PBT)
Sensing face material Plastic, Polybutylene (PBT)
Cover material Plastic, Polybutylene (PBT)
Net weight 102 g
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Multiturn potentiometer
Function of the operational control Sensitivity adjustment
Switching distance, adjustable Yes
Ambient temperature, operation -25 ... 70 °C
Degree of protection IP 67
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ECLASS 13.0 27274201
ECLASS 14.0 27274201
ECLASS 15.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
ETIM 9.0 EC002715
ETIM 10.0 EC002715
3D-CAD model - LCS-2M30P-N30PNC-M12 - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf