HTU418B-400/4TX-M12
Ultrasonic sensor
Series | 418B |
Operating principle | Diffuse reflection principle with background suppression |
Contains | 2x M18 mounting nut |
Special version | Teach input |
Operating range | 0.025 ... 0.4 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 310 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Opening angle | 9 ° |
Repeatability | 0.15 % |
Reference value repeatability | End value |
Temperature drift | 0.17 %/K |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 15 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 30 ... 50 mA |
Switching hysteresis | 5 mm |
Number of teach inputs | 1 Piece(s) |
Switching voltage | high: 0.9 x UB low: 0.1 x UB |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 150 mA |
Switching voltage | low: ≤ 2.5 V |
Switching element | Transistor, PNP |
Switching principle | NO (normally open) |
Switching frequency | 7 Hz |
Response time | 71 ms |
Readiness delay | 300 ms |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 63 mm |
Thread size | M18 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 50 g |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -30 ... 85 °C |
Degree of protection | IP 67 IP 68 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ECLASS 15.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |
ETIM 10.0 | EC001849 |