ELC100T17-1200
Safety light curtain transmitter
Series | ELC100 |
Device type | Transmitter |
Contains | 2x sliding block |
Application | Finger protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Mission time | 20 years, EN ISO 13849-1 |
Resolution | 17 mm |
Protective field height | 1,200 mm |
Operating range | 0.5 ... 3 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 940 nm |
Mean power of transmitter diode | 50 µW |
Transmitted-signal shape | Pulsed |
LED risk group | Exempt group (in acc. with EN 62471:2008) |
Protective circuit | Overvoltage protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 50 mA |
Function | Control input range reduction |
Number of connections | 1 Piece(s) |
Function | Machine interface |
Type of connection | Cable with connector |
Cable length | 300 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.2 mm² |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Permissible conductor cross section, type. | 0.25 mm² |
Length of connection cable, max. | 25 m |
Permissible cable resistance to load, max. | 20 Ω |
Dimension (W x H x L) | 34.7 mm x 1,215 mm x 39.3 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Diecast zinc |
Net weight | 1,710 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Mounting brackets |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | KCs TÜV Süd c UL US |
Vibration resistance | 50 m/s² |
Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 |
US patents | US 6,418,546 B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272704 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ECLASS 10.0 | 27272704 |
ECLASS 11.0 | 27272704 |
ECLASS 12.0 | 27272704 |
ECLASS 13.0 | 27272704 |
ECLASS 14.0 | 27272704 |
ECLASS 15.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |