CR300/4/M12

Multiple light beam safety device receiver

Part no.: 568421

Results list: 3 products found
MLD500-T4L
Multiple light beam safety device transmitter
Part no.: 66502300
  • Series: MLD 500
  • Operating range, max.: 0.5 ... 50 m
  • Number of beams: 4 Piece(s)
  • Functions: Range reduction
Part no.: 66502300

Available immediately

BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340

Available immediately

MLC520R90-1650
Safety light curtain receiver
Part no.: 68002916
  • Series: MLC 500
  • Resolution: 90 mm
  • Type: 4, IEC/EN 61496
  • Performance Level (PL): e, EN ISO 13849-1
Part no.: 68002916

Delivery time approx. 25 business days
Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf