BTX 025M-W14

Mounting plate

Part no.: 50142903

Available immediately

Contains 2 M3 x 20 screws
2x washers with Ø 3,2 mm each
3 M4 x 16 screws
3x M4 mounting nut
Suitable for product group Switching sensors, cubic
Suitable for 15 series sensors
25C series sensors
Net weight 46 g
Housing color Silver
Design of mounting device Mounting plate
Type of fastening, at system Suited for M4 screws
Through-hole mounting
Type of fastening, at device Screw type
Suited for M3 screws
Material Metal, aluminum
Shock absorber No
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015