BTU D12M-VKT-90
Rod mounting
Suitable for product group | Rod mounts Square rods |
Suitable for | 12 mm rod Square rod 10 mm |
Standard designation, metal mounting device | Diecast aluminum |
Design of mounting device | Mounting system |
Type of fastening, at system | Bore holes 2xØ5.5mm Through-hole mounting |
Type of fastening, at device | For 12 mm rod Square rod 10 mm |
Type of mounting device | Clampable Rigid Turning, 360° |
Mounting device material | Metal |
Customs tariff number | 76090000 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |