BCL 548i SN 102 H
Stationary bar code reader
Series | BCL 500i |
Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology Heating Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC |
Scanning rate, typical | 1,000 scans/s |
Bar codes per reading gate, max. number | 64 Piece(s) |
Reading distance | 200 ... 650 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Modulus size | 0.25 ... 0.5 mm |
Reading method | Line scanner |
Scanning rate | 800 ... 1,200 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Front |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Power consumption, max. | 50 W |
Number of inputs/outputs selectable | 4 Piece(s) |
Type | PROFINET |
Function | Process |
Conformance class | B |
Protocol | PROFINET RT |
Switch functionality | Integrated |
Type | USB |
Function | Configuration via software Service |
Number of connections | 5 Piece(s) |
Function | Service interface |
Type of connection | USB |
Designation on device | SERVICE |
Connector type | USB 2.0 Standard-A |
Function | Signal IN Signal OUT |
Type of connection | Connector |
Designation on device | SW IN/OUT |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | PWR / SW IN / OUT |
Type of connection | Connector |
Designation on device | PWR |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | BUS IN |
Type of connection | Connector |
Designation on device | HOST / BUS IN |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | BUS OUT |
Type of connection | Connector |
Designation on device | BUS OUT |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 123.5 mm x 63 mm x 106.5 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 1,100 g |
Housing color | Red Silver |
Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
Type of display | LED Monochromatic graphical display, 128x64 pixel, with background lighting |
Number of LEDs | 2 Piece(s) |
Type of configuration | Via web browser |
Operational controls | Button(s) Via service interface |
Ambient temperature, operation | -35 ... 40 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 55022 EN 61000-4-2, -3, -4, -6 EN 61000-6-2 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |