ARH 46
Alignment aid
Suitable for | 46B series sensors |
Light source | Laser, Red |
Laser class | 2 |
Dimension (W x H x L) | 26.5 mm x 80 mm x 133 mm |
Housing material | Metal |
Metal housing | Aluminum |
Net weight | 195 g |
Housing color | Black |
Type of fastening | Clampable |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279210 |
ECLASS 8.0 | 27279210 |
ECLASS 9.0 | 27273607 |
ECLASS 10.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 13.0 | 27273607 |
ECLASS 14.0 | 27273607 |
ECLASS 15.0 | 27273607 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |