AC-L250-SCA
Actuator
Code type | Standard code |
Encoding level | Low, EN ISO 14119 |
Design | Cubic |
Dimension (W x H x L) | 40 mm x 48.1 mm x 59.4 mm |
Housing material | Plastic |
Net weight | 85 g |
Housing color | Black |
Type of fastening | Through-hole mounting |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279216 |
ECLASS 8.0 | 27279216 |
ECLASS 9.0 | 27272606 |
ECLASS 10.0 | 27272606 |
ECLASS 11.0 | 27272606 |
ECLASS 12.0 | 27272606 |
ECLASS 13.0 | 27272606 |
ECLASS 14.0 | 27272606 |
ECLASS 15.0 | 27272606 |
ETIM 5.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 9.0 | EC001487 |
ETIM 10.0 | EC001487 |