A7-MP2-400
Tower light element
Series | A7 |
Type of connection | Terminal |
Type of terminal | Tension spring technology |
Design | Cylindrical |
Dimension (Ø x L) | 70 mm x 500 mm |
Housing material | Plastic |
Net weight | 227 g |
Housing color | Black Gray |
Design of mounting device | Base mounting |
Type of fastening, at system | Screw type / horizontal Screw type / vertical |
Type of mounting device | 180°, adjustable in intervals of 15° |
Module holder | One side |
Number of end caps | 1 Piece(s) |
Ambient temperature, operation | -10 ... 60 °C |
Degree of protection | IP 66, Only when mounted on a housing with the same degree of protection |
Approvals | CE CSA |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371234 |
ECLASS 8.0 | 27371234 |
ECLASS 9.0 | 27371234 |
ECLASS 10.0 | 27371234 |
ECLASS 11.0 | 27371234 |
ECLASS 12.0 | 27371234 |
ECLASS 13.0 | 27371234 |
ECLASS 14.0 | 27371234 |
ECLASS 15.0 | 27371234 |
ETIM 5.0 | EC001259 |
ETIM 6.0 | EC001259 |
ETIM 7.0 | EC001259 |
ETIM 8.0 | EC001259 |
ETIM 9.0 | EC001259 |
ETIM 10.0 | EC001259 |