TFM 03 1910.219
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFM |
Suitable for | RFM |
Chip | I-CodeSLI |
Working frequency | 13.56 MHz |
Standards applied | ISO 15693 |
Degree of protection | IP 65 |
Design | Card |
Dimension | 1 mm |
Outer diameter | 30 mm |
Housing material | Plastic |
Plastic housing | PET |
Net weight | 5 g |
Ambient temperature, operation | -20 ... 70 °C |
Ambient temperature, storage | -25 ... 85 °C |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ETIM 5.0 | EC002996 |
ETIM 6.0 | EC002996 |