TFI 05 1601.120

Transponder

Part no.: 50039069

Available immediately

Icon Icon
Series TFI
Suitable for RFI
Chip EM4102
Working frequency 0.125 MHz
Memory size 8 B
Memory block 1 Piece(s)
Standards applied ISO 15693
Degree of protection IP 67
Design Disc
Thickness 2.5 mm
Outer diameter 50 mm
Inner diameter 5 mm
Housing material Plastic
Plastic housing Duroplast
Net weight 4.5 g
Type of fastening Through-hole mounting
Ambient temperature, operation -20 ... 85 °C
Ambient temperature, storage -20 ... 200 °C
Customs tariff number 85235200
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27280402
ECLASS 10.0 27280402
ECLASS 11.0 27280402
ECLASS 12.0 27280402
ECLASS 13.0 27280402
ECLASS 14.0 27280402
ECLASS 15.0 27280402
ETIM 5.0 EC002498
ETIM 6.0 EC002996
ETIM 7.0 EC002996
ETIM 8.0 EC002996
ETIM 9.0 EC002996
ETIM 10.0 EC002996