Set-AC-ML-2SA
Muting sensor set
Series | Set-AC |
Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
Net weight | 1,210 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Supplied mounting bracket |
Type of muting sensors | PRK 3B retro-reflective photoelectric sensors |
Number of muting sensors | 2 Piece(s) |
Number of reflectors | 2 Piece(s) |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002498 |