RT 618/4-200-S12

Energetic diffuse sensor

Part no.: 50038449

Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 1 products found
ET328.3/4P-M12
Energetic diffuse sensor
Part no.: 50122726
  • Series: 328
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0.001 ... 0.7 m
  • Design: Cylindrical
Part no.: 50122726

Available immediately

Series 618
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.2 m
Operating range, gray 18% 0.001 ... 0.097 m
Operating range, black 6% 0.003 ... 0.065 m
Operating range limit, white 90% 0 ... 0.3 m
Operating range limit, gray 18% 0.001 ... 0.146 m
Operating range limit, black 6% 0.003 ... 0.1 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Infrared
Wavelength 880 nm
LED group 1
Type of light spot geometry Round
Protective circuit Overvoltage protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 30 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 18 mm x 60 mm
Thread size M18 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Lens cover material Plastic
Net weight 40 g
Housing color Silver
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - Application Note - pdf
Data sheet - pdf