ROD4-50 plus

Laser scanner

Part no.: 50113226

Available immediately

Icon Icon Icon Icon Icon
Results list: 1 products found
ROD 308
Laser scanner
Part no.: 50153046
  • Application: Contour measurement
  • Ambient temperature, operation, max.: -30 ... 60 °C
Part no.: 50153046

Available immediately

Series 4
Contains RODplussoft configuration software
Application Contour measurement
Special version Warning output
Light source Laser, Infrared
Laser class 1, IEC/EN 60825-1:2014
Measurement range 0 ... 65,000 mm
Detection angle 190 °
Scanning rate 50 scans/s
Repeatability 15 mm
Measurement time 20 ms
Measurement value resolution 5 mm
Supply voltage UB 24 V, DC, -30 ... 20 %
Type Ethernet, RS 232, RS 422
Number of connections 4 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M16
Type Male
Material Metal
No. of pins 14 -pin
Function Configuration interface
Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Configuration interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Dimension (W x H x L) 140 mm x 148 mm x 167 mm
Housing material Metal
Plastic
Metal housing Diecast aluminum
Lens cover material Plastic
Net weight 2,300 g
Ambient temperature, operation 0 ... 50 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270990
ECLASS 8.0 27270913
ECLASS 9.0 27270913
ECLASS 10.0 27270913
ECLASS 11.0 27270913
ECLASS 12.0 27270913
ECLASS 13.0 27270913
ECLASS 14.0 27270913
ECLASS 15.0 27270913
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V1.3.5 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Software description - pdf
EC declaration of conformity - pdf