RK 85/4-800
Energetic diffuse sensor
Series | 85 |
Operating principle | Diffuse reflection principle |
Operating range | 0 ... 0.8 m |
Operating range | Guaranteed operating range |
Light source | LED, Infrared |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 100 Hz |
Type of connection | Standard plug |
No. of pins | 4 -pin |
Dimension (W x H x L) | 36 mm x 140 mm x 69 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 350 g |
Type of display | LED |
Ambient temperature, operation | -20 ... 60 °C |
Degree of protection | IP 65 |
Protection class | I |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |