RK 72/2-200
Energetic diffuse sensor
Series | 72 |
Operating principle | Diffuse reflection principle |
Operating range | 0 ... 0.2 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 0.34 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, NPN |
Switching principle | Light/dark switchable |
Switching frequency | 100 Hz |
Response time | 5 ms |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 3 -wire |
Dimension (W x H x L) | 15 mm x 90 mm x 35 mm |
Housing material | Metal |
Lens cover material | Glass |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |