Simple Vision sensor for presence detection
With the new IVS 108 Simple Vision sensor, detection tasks encountered in packaging processes can be solved using an easy-to-operate, image-processing sensor.
Overview

The new IVS 108 Simple Vision sensor
Extremely easy to use – perfect for presence detection
The new IVS 108 is an innovative Vision sensor that can detect the presence or absence of objects in a simple way. It offers outstanding performance for a wide variety of detection tasks. The IVS 108 is intuitive, can be adjusted quickly and is as easy to use as an optical sensor.
Technical properties
Feature | IVS 108 |
Electrical data | |
Power supply | 10 … 30 VDC |
Power consumption | 4.2 W |
Integrated illumination | 4 high power, white, polarized |
Alignment aid | 2 x LED, red |
Interfaces and protocols | Digital I/O, Ethernet 100 Mbit/s with TCP/IP |
Digital switching inputs | 2x optical coupler (teach and trigger) |
Digital switching outputs | 3x PNP/NPN/push-pull (selectable for GOOD, NO GOOD and data valid) |
Response time | 50ms fixed |
Optical data | |
Camera type | Monochromatic black/white |
Working distance WD | 50 ... 150 mm |
Field of vision FoV | WD=50 mm: 22 mm x 16 mm; WD=150 mm: 55 mm x 41 mm |
Opening angle, horizontal | 19º |
Opening angle, vertical | 14.5º |
Focus adjustment | Motorized adjustment of focal position with autofocus |
Camera shutter | Global shutter |
Mechanical data | |
Dimensions (H x W x D) | 58 x 47 x 38 mm (without connections) |
Fastening | 2x M3 thread, spacing 37.6 mm |
Adjustment and indicators | |
Teach button | Teach GOOD / NO GOOD (alternatively via webConfig) |
Indicators on top of sensor | HMI with 5 LEDs |
On rear of sensor | Status LED for voltage (blue) and Ethernet connection (yellow) |
On front of sensor | LED GOOD: green; LED red: NO GOOD |
GUI (optional alternative to teach button) | webConfig via Ethernet |
Other | |
Image memory | 6 internal |
Number of jobs | 32 (job 0-31) |