ODSL 96B M/L-2000 Ex d
Optical distance sensor
Series | 96 |
Type of scanning system | Against object |
Special version | Ex-protected |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 2 mm x 6 mm [2,000 mm] |
Measurement range | 150 ... 2,000 mm |
Resolution | 1.0 ... 3.0 mm |
Accuracy | 1.5 % |
Reference value, accuracy | Measurement distance |
Repeatability | 0.5 % |
Reference value repeatability | Measurement distance |
Measurement time | 1 ... 5 ms |
Referencing | No |
Black/white behavior | 1 % |
Optical distance measurement principle | Triangulation |
Supply voltage UB | 18 ... 30 V, DC |
Type | IO-Link |
Specification | V1.0.1 |
Type of connection | Cable |
Cable length | 15,000 mm |
Number of conductors | 5 -wire |
Dimension (W x H x L) | 150 mm x 150 mm x 124 mm |
Housing material | Metal |
Metal housing | Aluminum alloy |
Lens cover material | Glass |
Net weight | 3,941 g |
Operational controls | Membrane keyboard PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Ex device category | 2D 2G |
Ex-Zone | 1 21 |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |