ODSL 30/D485-30M-S12
Optical distance sensor
Series | 30 |
Contains | Mounting brackets |
Application | Collision protection of cranes / gantry cranes Fill-level monitoring Length measurement in material cutting Positioning of skillet systems and side-tracking skates |
Type of scanning system | Against object |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 6 mm [10,000 mm] |
Measurement range (6 … 90 % diffuse reflection) | 200 ... 30,000 mm |
Measurement range (90 % diffuse reflection) | 200 ... 65,000 mm |
Resolution | 0.1 mm display resolution, adjustable |
Resolution | 1.0 mm |
Accuracy | 2 mm, (+/-) at 90% diffuse reflection / 5 mm (+/-) at 6% diffuse reflection |
Reproducibility (3 sigma) | 2 mm |
Referencing | Yes |
Optical distance measurement principle | Phase measurement |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching inputs | 2 Piece(s) |
Function | Programmable |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Response time | 30 ... 100 ms |
Type | RS 485 |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 8 -pin |
Dimension (W x H x L) | 79 mm x 69 mm x 150 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 650 g |
Operational controls | LC Display Membrane keyboard |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |