NT Base IT1911-EU

Power supply unit

Part no.: 50123862

Available immediately

Type Power supply unit
Suitable for IT 1911i series mobile 2D-code readers
Type Plug-in power supply unit
Output 5 V DC, 1 A
Input 110 ... 240 V AC, 50 ... 60 Hz
Dimension (W x H x L) 40.5 mm x 69.5 mm x 80 mm
Net weight 99 g
Customs tariff number 85442000
ECLASS 5.1.4 27242611
ECLASS 8.0 27242611
ECLASS 9.0 27242611
ECLASS 10.0 27040701
ECLASS 11.0 27040701
ECLASS 12.0 27040701
ECLASS 13.0 27040701
ECLASS 14.0 27040701
ECLASS 15.0 27040701
ETIM 5.0 EC002540
ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ETIM 10.0 EC002540
EPLAN macro - edz