MSI-EM202-4RO

Safe output module

Part no.: 547815

Icon Icon Icon
Results list: 1 products found
MSI-SR-CM42R-03
Safety relay
Part no.: 50133015
  • Application: Extension unit for base devices in safety applicat...
  • Restart: Automatic
  • Type of terminal: Spring-cage terminal
  • Contacts: 2 x (2 NO contacts / 1 NC contact)
Part no.: 50133015

Available immediately

Series MSI-EM
Application Monitoring of safety functions
Number of safe I/Os 4 OUT relays
Functions Extension module for the MSI 200 programmable safety controller
Extension with 4 safe relay outputs
Monitoring of all safe functions in machines and systems
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 0.00000000003 per hour
PFHD 3E-11 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
B10d at DC13 (inductive load) 780,000 number of cycles
B10d at AC15 (inductive load) 1,960,000 number of cycles
Protective circuit Overvoltage protection
Supply voltage UB 24 V, DC, -15 ... 10 %
Overvoltage category III
Number of signal outputs 4 Piece(s)
Number of safety-related switching outputs (OSSDs) 4 Piece(s)
Status indicator 2 LEDs (green, red)
Limiting continuous current 4 A
Type Safety-related switching output OSSD
Voltage type AC/DC, DC
Switching element Relay, NO
Switching element Relay, NO
Switching element Relay, NO
Switching element Relay, NO
Nominal voltage 24 V DC, (A1/A2)
Limiting continuous current 50 mA
Readiness delay 10,000 ms
Number of connections 2 Piece(s)
Function Connection to device
Signal IN
Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 16 -pin
Function Internal communication interface
Type of connection TBUS DIN rail
Connection cross sections 0.2 to 1.5 mm²
Dimension (W x H x L) 22.5 mm x 114.5 mm x 112 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 180 g
Housing color Gray
Type of fastening Snap-on mounting
Mechanical life time 100,000,000 actuation cycles
Ambient temperature, operation -5 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Degree of protection IP 20 (housing)
IP 20 (terminals)
Approvals TÜV Rheinland
c UL US
Customs tariff number 85371098
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
3D-CAD model - MSI-EM202-4RO - zip
Software - Device Pack - zip
Application information - pdf
Operating instructions - MSI 200 / MSI-EM - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TÜV Rheinland - pdf