MLDSET-M2-L

Safety sensor set

Part no.: 66900071

Delivery time approx. 10 business days
Icon Icon Icon
Special version Integrated muting indicator
Integrated laser alignment aid No
Integrated status indicator No
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Operating range 0.5 ... 6 m
Number of beams 3 Piece(s)
Beam spacing 400 mm
Net weight 2,550 g
Type of muting sensors PRK 25B retro-reflective photoelectric sensors
Number of muting sensors 2 Piece(s)
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
Package insert - pdf
Operating instructions - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf