MD 7XXP-11-42IO5-13
Distribution box
Switching element | PNP |
Total current | 8 A |
Nominal input voltage UN | 24 V DC |
Type of connection | Connector |
Function | Connection to the control |
Thread size | M23 |
No. of pins | 12 -pin |
Encoding | A-coded |
Type | Male |
Number of connections | 4 Piece(s) |
Thread size | M12 |
No. of pins | 5 -pin |
Encoding | A-coded |
Type | Female |
Material | Plastic |
Material of O-ring seal | TPU |
Material of contacts | Gold-plated |
Operating current per contact | 1.5 A |
Design | Cubic |
Dimension (W x H x L) | 50 mm x 36.5 mm x 100 mm |
Housing material | Plastic |
Net weight | 140 g |
Screw tightening torque | 0.6 N·m |
Type of display | LED |
Ambient temperature, operation | -20 ... 70 °C, Depending on the connected cable |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
Customs tariff number | 85369010 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279219 |
ECLASS 9.0 | 27440108 |
ECLASS 10.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 13.0 | 27440108 |
ECLASS 14.0 | 27440108 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |