MD 258i-12-8K/L4-2R2K
IO-Link master
Series | MD 200i |
Type | IO-Link master |
Suitable for | IO-Link sensors |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching outputs for each sensor connection | 1 Piece(s) |
Switching element | Transistor, PNP / NPN switchable |
Type | EtherNet IP, IO-Link, Modbus TCP |
COM mode | COM1 COM2 COM3 |
Port type | A |
Specification | V1.0.1 V1.1 |
SIO-mode support | Yes |
Dual Channel | Yes |
Number of connections | 14 Piece(s) |
Sensor connections | 8 Piece(s) |
Connections for voltage supply | 4 Piece(s) |
Number of interface connections | 2 Piece(s) |
Function | Configuration interface Data interface |
Type of connection | RJ45 |
Function | Configuration interface Data interface |
Type of connection | RJ45 |
Function | Voltage supply |
Type of connection | Terminal |
No. of pins | 4 -pin |
Function | Voltage supply |
Type of connection | Terminal |
No. of pins | 4 -pin |
Function | Voltage supply |
Type of connection | Terminal |
No. of pins | 4 -pin |
Function | Voltage supply |
Type of connection | Terminal |
No. of pins | 4 -pin |
Function | Connection to 8 sensors |
Type of connection | Terminal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 44 mm x 98 mm x 109 mm |
Housing material | Plastic |
Net weight | 285 g |
Ambient temperature, operation | 0 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Approvals | c UL US |
Customs tariff number | 85369010 |
ECLASS 5.1.4 | 19030117 |
ECLASS 8.0 | 19170106 |
ECLASS 9.0 | 19170106 |
ECLASS 10.0 | 19170490 |
ECLASS 11.0 | 19170490 |
ECLASS 12.0 | 19170490 |
ETIM 5.0 | EC000734 |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |