MC330-S2C2-A
Magnetically coded sensor
Series | MC330 |
Functions | Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Safety system in combination with an evaluation unit such as the MSI-SR-LC21 safety relay or the MSI 400 safety controller. |
Mission time | 20 years, EN ISO 13849-1 |
Category | Up to 4, depending on evaluation, 1 sensor connected, EN ISO 13849-1 |
B10d | 20,000,000 number of cycles |
Protective circuit | Current limitation Short circuit protected,Via e.g. MSI-MC311, MSI 400 |
Contact allocation | 2NO |
Contact type | Reed contacts (magnetically sensitive) |
Requirement on the voltage supply when used acc. to cULus (UL 508) | Class 2 Circuits |
Max. switching voltage | 27 V AC/DC |
Switching current, max. | 100 mA |
Response time | 3 ms |
Number of connections | 1 Piece(s) |
Function | Contact connection |
Type of connection | Cable with wire-end sleeves |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Gray |
Number of conductors | 4 -wire |
Design | Cylindrical |
Dimension | 36 mm |
Thread size | M30 x 3.5 mm |
Housing material | Plastic |
Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
Net weight | 200 g |
Housing color | Red |
Type of fastening | Mounting thread |
Installation position | Arbitrary, provided housing markings are aligned |
Switch type | Type 4 interlock device, contactless actuation, EN ISO 14119 |
Approach actuation directions | 3-dimensional |
Mechanical life time | 10,000,000 actuation cycles |
External actuator | Magnetically coded |
Cut-out point (OFF), min. | 15 mm |
Assured cut-out distance (Sar), min. | 18 mm |
Assured cut-in distance (Sao), max. | 6 mm |
Switching tolerance (without ferromagnetic materials in immediate vicinity) | -1 ... 1 mm |
Distance to other magnetic sensors, min. | 50 mm |
Approach speed, min. | 0.05 m/s |
Ambient temperature, operation | -20 ... 70 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Approvals | TÜV Süd (with suitable safety relay) c UL US |
Test procedure for EMC in accordance with standard | EN 60947-5-3 EN 61000-6-2 EN 61000-6-3 |
Test procedure for oscillation in accordance with standard | EN 60947-5-3 |
Test procedure for shock in accordance with standard | EN 60947-5-3 |
Customs tariff number | 90328900 |
ECLASS 5.1.4 | 27272402 |
ECLASS 8.0 | 27272402 |
ECLASS 9.0 | 27272402 |
ECLASS 10.0 | 27272402 |
ECLASS 11.0 | 27272402 |
ECLASS 12.0 | 27274401 |
ECLASS 13.0 | 27274401 |
ECLASS 14.0 | 27274401 |
ECLASS 15.0 | 27274401 |
ETIM 5.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 9.0 | EC002544 |
ETIM 10.0 | EC002544 |