LV462B/42-150-M8
Fiber optic amplifier
Series | 462B |
Suitable for | Glass fiber optics Plastic fiber optics |
Light source | LED, Red |
Wavelength | 660 nm |
Transmitted-signal shape | Pulsed |
Protective circuit | Polarity reversal protection Short circuit protected |
Fiber optic connection | Clamp |
Supply voltage UB | 12 ... 24 V, DC |
Residual ripple | 0 ... 30 %, From UB |
Open-circuit current | 0 ... 40 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2.5V) low: ≤ 2.5 V |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching element | Transistor, NPN |
Switching principle | Light/dark switchable |
Switching frequency | 1,500 Hz |
Response time | 0.33 ms |
Switch-on/-off delay | Switch-on/-off delay |
Readiness delay | 500 ms |
Wiping contact | Wiping contact |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 150 mm |
Cable color | Black |
Number of conductors | 4 -wire |
Thread size | M8 |
Design | Cubic |
Dimension (W x H x L) | 10 mm x 33 mm x 79.4 mm |
Housing material | Plastic |
Plastic housing | ABS |
Net weight | 30 g |
Housing color | Black |
Type of fastening | Via optional mounting device |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | Control buttons |
Function of the operational control | Sensitivity adjustment Switching range adjustment |
Ambient temperature, operation | -10 ... 60 °C |
Relative humidity (non-condensing) | 35 ... 85 % |
Degree of protection | IP 50 |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85423390 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 13.0 | 27270905 |
ECLASS 14.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |