LS 97/2 SE-S.1
Throughbeam photoelectric sensor transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | 97 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Operating range | 0 ... 5 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 9 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Wavelength | 880 nm |
LED group | 1 |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 40 mA |
Switching frequency | 200 Hz |
Response time | 2.5 ms |
Readiness delay | 100 ms |
Function | Voltage supply |
Type of connection | Standard plug |
Type | Male |
Material | Plastic |
No. of pins | 3 -pin |
Dimension (W x H x L) | 18 mm x 75 mm x 23 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 85 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |