KF-L-100MLF-02
Plastic fiber optics for throughbeam operation
Series | KF |
Operating principle | Throughbeam principle |
Device type | Transmit and receive fiber |
Area of application | General applications |
Special version | Area detection |
Light beam exit | Lateral |
Fiber core | Mixed fiber configuration Multiple fiber core |
Fiber core material | Plastic |
aktiver Faserdurchmesser | 0.265 mm |
Active fiber diameter | 32 Piece(s) |
Operating range with LV461 | 0 ... 300 mm |
Operating range with LV462 | 0 ... 440 mm |
Operating range with LV463 | 0 ... 440 mm |
Operating range with LV463.XV | 0 ... 440 mm |
Operating range with LV463.XR | 0 ... 440 mm |
Operating range with LV463I.XR | 0 ... 440 mm |
Minimum object diameter | 3.5 mm |
Design | Cubic |
Outer diameter | 2.8 mm |
Head material | Zinc |
Type | Plastic fiber optics (KF) |
Fiber length | 220 mm |
Light field width | 100 mm |
Fiber sheathing material | PE |
Fastening of the probe | 2 x Ø 4.1 mm |
Smallest bending radius (moving) | R60 |
Laying | standard |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -55 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |