AC-AP-ERS

Corner pulley

Part no.: 63000793

Available immediately

Suitable for ERS200 safety command devices
Dimension (W x H x L) 26.2 mm x 37.5 mm x 67.5 mm
Net weight 68 g
Mounting Angled
Material Plastic
Stainless steel
Diameter, deflection roller 35 mm
Customs tariff number 85389099
ECLASS 5.1.4 27371290
ECLASS 8.0 27371290
ECLASS 9.0 27371201
ECLASS 10.0 27371292
ECLASS 11.0 27371292
ECLASS 12.0 27371292
ECLASS 13.0 27371292
ECLASS 14.0 27371292
ECLASS 15.0 27371292
ETIM 5.0 EC002026
ETIM 6.0 EC002026
ETIM 7.0 EC002026
ETIM 8.0 EC002024
ETIM 9.0 EC002024
ETIM 10.0 EC002024
3D-CAD model - AC-AP-ERS - zip
EPLAN macro - edz