BTF830M

Mounting bracket

Part no.: 53800133

Available immediately

Application Mounting bracket for floor mounting
Suitable for RSL 400 safety laser scanner
Dimension (W x H x L) 186 mm x 275 mm x 288 mm
Scan level height 300 mm
Net weight 4,090 g
Housing color Yellow, RAL 1021
Type of fastening, at system Through-hole mounting
Type of fastening, at device Screw type
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip