BTU800M
Mounting system
Suitable for | RSL 400 safety laser scanner |
Dimension (W x H x L) | 54.5 mm x 90 mm x 192 mm |
Net weight | 540 g |
Housing color | Black |
Design of mounting device | Mounting system, adjustability in 2 axes |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type |
Swivel range | -10 ... 10 ° |
Mounting device material | Metal |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |