TT SW 14
Tool
Type | Hexagon head for torque key |
Width across flats | 14 mm |
Net weight | 89 g |
Material | Plastic Stainless steel |
Ambient temperature, operation | -40 ... 120 °C |
Customs tariff number | 82054000 |
ECLASS 5.1.4 | 21040222 |
ECLASS 8.0 | 21040222 |
ECLASS 9.0 | 21040222 |
ECLASS 10.0 | 21040222 |
ECLASS 11.0 | 21040222 |
ECLASS 12.0 | 21040222 |
ECLASS 13.0 | 21040222 |
ECLASS 14.0 | 21040222 |
ECLASS 15.0 | 21040222 |
ETIM 5.0 | EC002132 |
ETIM 6.0 | EC002132 |
ETIM 7.0 | EC002132 |
ETIM 8.0 | EC002132 |
ETIM 9.0 | EC002132 |
ETIM 10.0 | EC002132 |