SET 10x AC-UDC-2000
Profile
Contains | 10x |
Suitable for | UDC-S2, DC-S2 device columns |
Dimension | 2,000 mm |
Net weight | 969 g |
Material | PVC |
Customs tariff number | 39162000 |
ECLASS 5.1.4 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 9.0 | 27273792 |
ECLASS 10.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 12.0 | 27273792 |
ECLASS 13.0 | 27273792 |
ECLASS 14.0 | 27273792 |
ECLASS 15.0 | 27273792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |