KD PL-M12-5A-P0-250-2.5
Connection cable
Suitable for | MD 748i |
Operating voltage | 50 V AC / 60 V DC |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | L-coded |
Version | Axial |
Connector, LED | No |
Number of conductors | 5 Piece(s) |
Sheathing color | Gray |
Shielded | No |
Cable length | 25,000 mm |
Sheathing material | PUR |
Wire insulation | PP |
Suitability for drag chains | Yes |
Traverse rate | Max. 5 m/s with horiz. traverse path of 5m and and max. acceleration of 50m/s² |
Bending cycles | 10,000,000 Piece(s) |
Bending radius, flexible laying, min. | Min. 7.5 x cable diameter |
Bending radius, stationary laying, min. | Min. 4 x cable diameter |
Ambient temperature, operation, flexible use | -30 ... 90 °C |
Ambient temperature, operation, stationary use | -40 ... 90 °C |
Degree of protection | IP 65 IP 67 IP 69K |
Approvals | c UL US |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |