KSS ET-M12-4A-RJ45-A-P7-150
Interconnection cable
Application | Oil and lubricant resistant |
Suitable for interface | Ethernet |
Operating voltage | 60 V DC |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 4 -pin |
Encoding | D-coded |
Version | Axial |
Connector, LED | No |
Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
Type of connection | RJ45 |
Type | Male |
No. of pins | 4 -pin |
Version | Axial |
Sheathing color | Green |
Shielded | Yes |
Silicone-free | Yes |
Cable design | Interconnection cable |
Cable length | 15,000 mm |
Sheathing material | PUR |
Wire insulation | PP |
Suitability for drag chains | Yes |
Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 2m/s² |
Properties of the outer sheathing | Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable |
Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 |
Width across flats | 13 mm |
Net weight | 847 g |
Bending cycles | 2,000,000 Piece(s) |
Bending radius, flexible laying, min. | One-time min. 5 x cable diameter |
Bending radius, stationary laying, min. | One-time min. 5 x cable diameter |
Degree of protection | IP 65,IP 20 for RJ45 IP 67 |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |