KDS U-M12-5A-M12-5A-V1-050

Interconnection cable

Part no.: 50133298

Delivery time approx. 5 business days
Icon
Application Chemical resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Sheathing color Black
Shielded No
Silicone-free Yes
Cable design Interconnection cable
Cable length 5,000 mm
Sheathing material PVC
Suitability for drag chains No
Properties of the outer sheathing Free of CFC, cadmium, silicone and lead, easily machine-processable
Resistance of the outer sheathing Good oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1
Width across flats 13 mm
Net weight 202 g
Degree of protection IP 66K,in the plugged-in and screwed-down state (EN 60529)
IP 67
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz
EC declaration of conformity - pdf