KD U-M12-4A-V1-030

Connection cable

Part no.: 50130651

Available immediately

Icon Icon Icon
Application Chemical resistant
Operating voltage Max. 250 V AC/DC
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding A-coded
Version Axial
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Black
Shielded No
Silicone-free Yes
Cable length 3,000 mm
Sheathing material PVC
Wire insulation PVC
Suitability for drag chains No
Properties of the outer sheathing Free of CFC, cadmium, silicone and lead, easily machine-processable
Resistance of the outer sheathing Good oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1
Width across flats 13 mm
Net weight 120 g
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Ambient temperature, operation, flexible use -5 ... 80 °C
Ambient temperature, operation, stationary use -30 ... 80 °C
Degree of protection IP 65
IP 67
Approvals c UL US
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf