KD U-M12-4A-V1-020
Connection cable
Application | Chemical resistant |
Operating voltage | Max. 250 V AC/DC |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
Type of connection | Open end |
Number of conductors | 4 Piece(s) |
Sheathing color | Black |
Shielded | No |
Silicone-free | Yes |
Cable length | 2,000 mm |
Sheathing material | PVC |
Wire insulation | PVC |
Suitability for drag chains | No |
Properties of the outer sheathing | Free of CFC, cadmium, silicone and lead, easily machine-processable |
Resistance of the outer sheathing | Good oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1 |
Width across flats | 13 mm |
Net weight | 92 g |
Bending radius, flexible laying, min. | Min. 10 x cable diameter |
Bending radius, stationary laying, min. | Min. 5 x cable diameter |
Ambient temperature, operation, flexible use | -5 ... 80 °C |
Ambient temperature, operation, stationary use | -30 ... 80 °C |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |