GF-LB-SI-610-SD
Glass fiber optics for throughbeam operation
Series | GF |
Operating principle | Throughbeam principle |
Device type | Transmit and receive fiber |
Area of application | Oil and chemical resistant |
Special version | Heat resistant |
Light beam exit | Lateral without lens |
Fiber core | Multiple fiber core |
Fiber core material | Glass |
aktiver Faserdurchmesser | 1.5 mm |
Design | Cylindrical |
Outer diameter | 4.5 mm |
Net weight | 71 g |
Head material | Stainless steel |
Type | Glass fiber optics (GF) |
Fiber length | 1,000 mm |
Fiber sheathing material | Silicone |
Fastening of the probe | Ø 6 mm |
Sleeve length at optical outlet | 20 mm |
Laying | standard |
Ambient temperature, operation | -30 ... 180 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |