BTU 200M.5-D12
Mounting system
Contains | 2x M3 mounting nut 2x M3 x 18 screw 2x position washers |
Suitable for product group | Switching sensors, cubic |
Suitable for | 3B series sensors 3C series sensors 5 series sensors 18 series sensors 25B series sensors 28 series sensors 55 series sensors |
Standard designation, stainless steel mounting device | V2A |
Net weight | 95 g |
Design of mounting device | Mounting system |
Type of fastening, at system | For 12 mm rod |
Type of fastening, at device | Screw type Suited for M3 screws |
Type of mounting device | Adjustable Clampable Turning, 360° |
Mounting device material | Stainless steel |
Customs tariff number | 76169990 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |