BTU 900M-D14

Mounting system

Part no.: 50119330

Available immediately

Contains 2x M4 x 20 screw
2x M4 x 25 screw
2x washers with Ø 4,3 mm each
Suitable for product group Stationary bar code readers
Suitable for 46C series sensors
BCL 92 series bar code readers
Reflector (M)TKS 30x50
Reflector (M)TKS 40x60
Reflector TKS 50x50
Standard designation, metal mounting device Aluminum
Steel, galvanized
Net weight 72 g
Design of mounting device Mounting system
Type of fastening, at system For 14 mm rod
Sheet-metal mounting
Type of fastening, at device Screw type
Type of mounting device Clampable
Swiveling
Turning, 360°
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf